to be discontinued
- Series
- A
- Dimension
- 18 x 210 x 140 mm
- Active window (PL x AL)
- 160 × 80 mm
- Interface
- PNP dynamic Normally open (NO)
- Principle of operation
- Optical window sensor
- Principle of optical operation
- Through-beam sensor
- Beam characteristic
- Divergent
- Light type
- Infrared
- Connection
- Connector, M8x1-Male, 3-pin
- Housing material
- Aluminum, anodized, black
- Material sensing surface
- PMMA
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
End of Life Announcement
-
Disposal
- ECLASS 10.1
- 27-27-09-11
- ECLASS 11.0
- 27-27-09-11
- ECLASS 5.1.4
- 27-27-09-11
- ECLASS 6.2
- 27-27-09-11
- ECLASS 8.1
- 27-27-09-11
- ECLASS 9.0
- 27-27-09-11
- ECLASS 9.1
- 27-27-09-11
- ETIM 4.0
- EC002720
- ETIM 5.0
- EC002720
- ETIM 6.0
- EC002720
- ETIM 7.0
- EC002721
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528