- Style Housing
- Ø 65 mm
- Switching output
- PNP NO/NC
- Connection
- Connector, M12x1-Male, 5-pin
- Housing material
-
Brass, nickel-plated
PBT, TPU - Material sensing surface
- PU foam/Epoxy resin/Glass
- Range
- 600...8000 mm
- Switching frequency
- 3 Hz
- Approval/Conformity
-
cULus
CE
WEEE
UKCA - Ambient temperature
- -25...70 °C
- IP rating
- IP67
- Repeat accuracy
- ± 0.15 % FS
- Operating voltage Ub
- 9...30 VDC
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-08-04
- ECLASS 11.0
- 27-27-08-04
- ECLASS 4.1
- 27-27-08-04
- ECLASS 5.1.3
- 27-27-08-04
- ECLASS 5.1.4
- 27-27-08-04
- ECLASS 6.2
- 27-27-08-04
- ECLASS 8.1
- 27-27-08-04
- ECLASS 9.0
- 27-27-08-04
- ECLASS 9.1
- 27-27-08-04
- ETIM 4.0
- EC001846
- ETIM 5.0
- EC001846
- ETIM 6.0
- EC001846
- ETIM 7.0
- EC001846
- UNSPSC 11
- 41111916
- UNSPSC 7.0901
- 41111916