BUS0023
Ultrasonic sensors with analog output or digital output
Typecode:
BUS W18M1-GPXI-02/015-S92G
206.09 GBP
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
available on request. Please contact our sales department. Please use the contact form provided.
Recommended alternative
BUS007K
BUS W18M1-GPXI-02/015-S92G-511
- Style Housing
- Ø 18 mm
- Interface
- IO-Link 1.0
- Switching output
- PNP/NPN NO/NC push-pull
- Connection
- Connector, M12x1-Male, 5-pin
- Housing material
-
Brass, nickel-plated
PBT - Material sensing surface
- PU foam/Epoxy resin/Glass
- Range
- 25...250 mm
- Switching frequency
- 25 Hz
- Approval/Conformity
-
cULus
CE
WEEE
UKCA - Ambient temperature
- -25...70 °C
- IP rating
- IP67
- Repeat accuracy
- ± 0.15 % FS
- Operating voltage Ub
- 10...30 VDC
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-08-04
- ECLASS 11.0
- 27-27-08-04
- ECLASS 4.1
- 27-27-08-04
- ECLASS 5.1.3
- 27-27-08-04
- ECLASS 5.1.4
- 27-27-08-04
- ECLASS 6.2
- 27-27-08-04
- ECLASS 8.1
- 27-27-08-04
- ECLASS 9.0
- 27-27-08-04
- ECLASS 9.1
- 27-27-08-04
- ETIM 4.0
- EC001846
- ETIM 5.0
- EC001846
- ETIM 6.0
- EC001846
- ETIM 7.0
- EC001846
- UNSPSC 11
- 41111916
- UNSPSC 7.0901
- 41111916