BVS001Y
Handheld-code-reader BVS HS-P
Typecode:
BVS HS-PB-HDW-MZ-01
to be discontinued
- Drop protection
-
≥ 50 drops
2.0 m on concrete - Barcodes
- GS1 Databar linear codes UPC/EAN (A;E;13;8) UPC/EAN with P2/ P5 Addons UPC/EAN Coupons ISBN Code128 EAN128 ISBT128 Code39 Code39 Full ASCII Code39 CIP Code 32 Codabar Interleaved 2 of 5 IATA Industrial 2 of 5 standard 2 of 5 Code11 MSI Plessey Code 93 Follet 2/5
- 2D codes
-
Aztec Code
China Han Xin Code
China Sensible Code
Data Matrix
Maxicode
Micro QR Code
QR code - Stacked codes
-
GS1 DataBar Expanded Stacked
GS1 DataBar Stacked Omnidir
GS1 DataBar Stacked
Macro PDF
GS1 DataBar Composites
EAN/JAN Composites
Micro PDF417
UPC A/E Composites
PDF417 - Read distance
-
Datamatrix: 2…20 cm at 10 mil
Datamatrix: 2…6 cm at 4 mil
Code 39: 3…110 cm at 40 mil
Code 39: 2…6 cm at 2.5 mil - Light type illumination
- LED White light
- Interface
- Bluetooth 2.0 (2.4 GHz)
- IP rating
- IP65
-
Datasheet
-
End of Life Announcement
-
Disposal
- ECLASS 10.1
- 27-28-01-01
- ECLASS 11.0
- 27-28-01-01
- ECLASS 4.1
- 27-28-01-03
- ECLASS 5.1.3
- 27-28-01-03
- ECLASS 5.1.4
- 27-28-01-01
- ECLASS 6.2
- 27-28-01-01
- ECLASS 8.1
- 27-28-01-01
- ECLASS 9.0
- 27-28-01-01
- ECLASS 9.1
- 27-28-01-01
- ETIM 4.0
- EC002550
- ETIM 5.0
- EC002550
- ETIM 6.0
- EC002550
- ETIM 7.0
- EC002550
- UNSPSC 11
- 43211701
- UNSPSC 7.0901
- 43211701