Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BIS00NL

Available

UHF data carriers (860...960 MHz)

Typecode:

BIS U-100-01/CA

Loading...
Recommended accessories
Product Group
UHF (860...960 MHz)
Working frequency
840…960 MHz
Dimension
37.2 x 7 x 127 mm
Memory type
EEPROM
User data, read/write
512 Bit
EPC memory, read/write
96 Bit
TID memory, read-only
96 Bit
Antenna type
Dipol
Installation
metal-free (clear zone)
Storage temperature
-40...85 °C
Ambient temperature
-40...85 °C
Housing material
PA 12, GF30
IP rating
IP67
IP68
IP69K
Approval/Conformity
CE
UKCA
WEEE
Ecolab
Technical documentation
  • Datasheet

  • Disposal

Holders for RFID systems

ECLASS 10.1
27-28-04-02
ECLASS 11.0
27-28-04-02
ECLASS 4.1
27-28-04-01
ECLASS 5.1.3
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-90
ECLASS 8.1
27-28-04-02
ECLASS 9.0
27-28-04-02
ECLASS 9.1
27-28-04-02
ETIM 6.0
EC002996
ETIM 7.0
EC002996
UNSPSC 11
43211710
UNSPSC 7.0901
43211710

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +44 1606 812777


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA