BIS015Y
UHF read/write heads and antennas (860...960 MHz)
Typecode:
BIS VU-320-C1-S4
854.89 GBP
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
Delivery time on request (usually: 3-4 weeks)
- Product Group
- UHF (860...960 MHz)
- Working frequency
- 902…928 MHz
- Radio license
-
USA
Canada
Mexico - Dimension
- 130 x 50.5 x 130 mm
- Antenna type
- Patch
- Polarization
- circular
- Output power adjustable
- 7 dBm…26 dBm (5 mW…400 mW)
- Connection
- M12x1-Male, 4-pin, A-coded
- Housing material
-
PC, coated
ABS, Zinc, Die casting, (Connector) - Interface
- RS485
- Operating voltage Ub
- 24 V DC LPS Class 2
- Ambient temperature
- -20...55 °C
- IP rating
- IP54
- Approval/Conformity
-
FCC Part 15
IC (Radio)
cULus
WEEE
IFT
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 6.0
- EC002996
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710