BAE00EN
Heartbeat® power supply units
Typecode:
BAE PS-XA-1W-24-038-601
- Dimension
- 85.4 x 57 x 139 mm
- Version
- IP67
- Mounting part
- Flange mounting
- Housing material
- Aluminum
- Connection (supply voltage IN)
- 7/8"-Male
- Connection (supply voltage OUT)
- 7/8"-Female
- Input voltage
- 100…240 VAC, Single phase
- Rated output voltage DC
- 24 V
- Rated output current
- 3.8 A
- Output capacity max.
- 91.2 W
- Output current max.
- 6 A for max. 4s
- IP rating
- IP67, with connector
- Approval/Conformity
-
CE
cURus
WEEE - Ambient temperature
- -25...70 °C
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-04-07-01
- ECLASS 11.0
- 27-04-07-01
- ECLASS 4.1
- 27-04-07-02
- ECLASS 5.1.4
- 27-04-90-02
- ECLASS 6.2
- 27-04-90-02
- ECLASS 8.1
- 27-04-90-02
- ECLASS 9.0
- 27-04-07-01
- ECLASS 9.1
- 27-04-07-01
- ETIM 4.0
- EC002540
- ETIM 5.0
- EC002540
- ETIM 6.0
- EC002540
- ETIM 7.0
- EC002540
- UNSPSC 11
- 39121004
- UNSPSC 7.0901
- 39121004