BAE00TL
Heartbeat® power supply units with IO-Link interface
Typecode:
BAE PS-XA-1W-24-080-604-I
- Dimension
- 116 x 85 x 150 mm
- Version
- IP67
- Mounting part
- Flange mounting
- Housing material
-
Aluminum
PC - Connection (supply voltage IN)
- 7/8"-Male
- Connection (supply voltage OUT)
- 7/8"-Female
- Input voltage
- 100…240 VAC, Single phase
- Rated output voltage DC
- 24 V
- Rated output current
- 8 A
- Output capacity max.
- 192 W
- Output current max.
- 12 A for max. 4s
- IP rating
- IP67, with connector
- Approval/Conformity
-
CE
cULus
WEEE
UKCA - Ambient temperature
- -25...70 °C
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-04-07-01
- ECLASS 11.0
- 27-04-07-01
- ECLASS 4.1
- 27-04-07-02
- ECLASS 5.1.3
- 27-04-90-03
- ECLASS 5.1.4
- 27-04-90-02
- ECLASS 6.2
- 27-04-90-02
- ECLASS 8.1
- 27-04-90-02
- ECLASS 9.0
- 27-04-07-01
- ECLASS 9.1
- 27-04-07-01
- ETIM 4.0
- EC002540
- ETIM 5.0
- EC002540
- ETIM 6.0
- EC002540
- ETIM 7.0
- EC002540
- UNSPSC 11
- 39121004
- UNSPSC 7.0901
- 39121004