340.77 GBP
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
12 Pc.
- Principle of operation
- Indicator light
- Interface
- IO-Link 1.1
- Operating voltage Ub
- 18...30.2 VDC
- Connection
- M12x1-Male, 4-pin
- Segments, number max.
- 3
- Predefined colors
-
Yellow
White
Green
Blue
Red
Orange
Configurable - Function indicator
-
Chaser
Level indicator
Stack light
Flexi-Mode - Setting
- Function indicator
- Additional function
- Expanded process data
- Dimension
- 60 x 60 x 213 mm
- Housing material
-
PC, Transparent, Cu 15 µm, Ni 15 µm
Die-cast zinc - Ambient temperature
- -5...50 °C
- IP rating
- IP65
- Transfer rate
- COM2 (38.4 kBaud)
- Process data cycle min.
- 7.2 ms
- Process data IN
- 1 byte Input
- Process data OUT
- 8 bytes
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-11-03-50
- ECLASS 11.0
- 27-11-03-50
- ECLASS 4.1
- 27-37-12-00
- ECLASS 5.1.3
- 27-37-12-20
- ECLASS 5.1.4
- 27-37-12-20
- ECLASS 6.2
- 27-37-12-20
- ECLASS 8.1
- 27-37-12-20
- ECLASS 9.0
- 27-11-03-50
- ECLASS 9.1
- 27-11-03-50
- ETIM 4.0
- EC000232
- ETIM 5.0
- EC000232
- ETIM 6.0
- EC000232
- ETIM 7.0
- EC000232
- UNSPSC 11
- 39100000
- UNSPSC 7.0901
- 39100000