BNI0074
IO-Link sensor/actuator hubs
Typecode:
BNI IOL-106-000-K006
121.94 GBP
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
33 Pc.
Discontinued
You can find the suitable alternative product below
Recommended alternative
BNI00AF
BNI IOL-311-002-K006
- Interface
- IO-Link 1.1
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Male, 4-pin, A-coded
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x NPN, Type 2
- Configurable inputs/outputs
- no
- Current sum US, sensor
- 4 A
- Housing material
- PA, Transparent
- Dimension
- 50 x 30.8 x 115 mm
- Ambient temperature
- -5...55 °C
- IP rating
- IP67, when threaded in
- Transfer rate
- COM2 (38.4 kBaud)
- Process data cycle min.
- 3.0 ms
- Process data IN
- 2 bytes
-
Datasheet
-
End of Life Announcement
-
Disposal
- ECLASS 10.1
- 27-24-26-02
- ECLASS 11.0
- 27-24-26-02
- ECLASS 4.1
- 27-25-01-01
- ECLASS 5.1.3
- 27-24-26-02
- ECLASS 5.1.4
- 27-24-26-02
- ECLASS 6.2
- 27-24-26-02
- ECLASS 8.1
- 27-24-26-02
- ECLASS 9.0
- 27-24-26-04
- ECLASS 9.1
- 27-24-26-02
- ETIM 4.0
- EC001599
- ETIM 5.0
- EC001599
- ETIM 6.0
- EC001599
- ETIM 7.0
- EC001599
- UNSPSC 11
- 39121306
- UNSPSC 7.0901
- 39121306