Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BNI006T

Available

IO-Link valve interface

Typecode:

BNI IOL-751-V11-K007

Loading...
Version
Power Aux valve terminal connector
Application
SMC VQC 1000/2000/4000
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 5-pin, A-coded
Cable length L
0.6 m
Outputs, number
16
Current sum UA, actuator
4 A
Function
4-pin connection
Power Aux on Pin 2
Housing material
PA
Dimension
53 x 61 x 12.5 mm
Ambient temperature
-5...55 °C
IP rating
IP40, plugged in
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
3.0 ms
Process data OUT
2 bytes
Technical documentation
  • Datasheet

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.3
27-24-26-02
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +44 1606 812777


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA