Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BNI005N

Available

Universal IO-Link interfaces

Typecode:

BNI IOL-772-000-K027

Loading...
Version
Universal cable I/O interface
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 5-pin, A-coded
Connection for sensor
open cable end-Leads
Cable length L
0.5 m
Digital inputs
8x PNP, Type 3
Digital outputs
8x PNP
Configurable inputs/outputs
yes
Housing material
PA
Dimension
43.3 x 16.3 x 88.3 mm
Ambient temperature
-5...55 °C
IP rating
IP54, to open cable end
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
3.2 ms
Process data IN
1 byte Input
Process data OUT
1 bytes
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.3
27-24-26-02
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +44 1606 812777


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA