BIC0008
Inductive couplers for power supply
Typecode:
BIC 2P0-P2A50-M30MI3-SM4A5A
- Function
- Power only
- Transmission distance
- 0...5 mm
- Component
- Remote
- Connection
- Connector, M12x1-Female, 5-pin
- Output voltage
- 24 VDC
- Rated output current
- 500 mA
- Housing material
- Nickel-plated brass, coated
- Dimension
- Ø 30 x 107.5 mm
- Ambient temperature
- -5...55 °C
- IP rating
- IP67
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-04-07-01
- ECLASS 11.0
- 27-04-07-01
- ECLASS 4.1
- 27-04-90-90
- ECLASS 5.1.3
- 27-04-90-90
- ECLASS 5.1.4
- 27-04-90-90
- ECLASS 6.2
- 27-04-90-90
- ECLASS 8.1
- 27-04-90-90
- ECLASS 9.0
- 27-04-07-01
- ECLASS 9.1
- 27-04-07-01
- ETIM 4.0
- EC002714
- ETIM 5.0
- EC002714
- ETIM 6.0
- EC002714
- ETIM 7.0
- EC002714
- UNSPSC 11
- 39121019
- UNSPSC 7.0901
- 39121019