BCC0E46
Single-ended cordsets
Typecode:
BCC M415-0000-1A-012-PX6234-020
- Connection
- M12x1-Female, straight, 5-pin, A-coded
- Interface
- NAMUR
- Cable
- PUR blue, 2 m
- Number of conductors
- 2
- Conductor cross-section
- 0.34 mm²
- Cable temperature, fixed routing
- -25...80 °C
- Cable temperature, flexible routing
- -5...80 °C
- Operating voltage Ub
- 250 VDC / 250 VAC
- Rated current (40 °C)
- 4.0 A
- IP rating
- IP67, IP68, IP69K
- Approval/Conformity
-
CE
WEEE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-06-03-11
- ECLASS 11.0
- 27-06-03-11
- ECLASS 4.1
- 27-27-90-01
- ECLASS 5.1.3
- 27-25-01-07
- ECLASS 5.1.4
- 27-25-01-07
- ECLASS 6.2
- 27-27-92-18
- ECLASS 8.1
- 27-27-92-18
- ECLASS 9.0
- 27-06-03-11
- ECLASS 9.1
- 27-06-03-11
- ETIM 4.0
- EC001855
- ETIM 5.0
- EC001855
- ETIM 6.0
- EC001855
- ETIM 7.0
- EC001855
- UNSPSC 11
- 26121604
- UNSPSC 7.0901
- 26121604