Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BPI00C6

Junction blocks

Typecode:

BPI 4M303P-5K-B0-KPX60-050

Loading...
Connection slots
4x M8x1-Female, 3-pin
Power indicator
LED green
Switching function display
4x LED yellow
Signal type
PNP
Cable
PUR black, 5 m, Drag chain compatible
Operating voltage Ub
10...30 VDC
Output current max.
3 A
Total current max.
8 A
IP rating
IP67
Technical documentation
  • Datasheet

  • Disposal

Protective covers/ protective housing

Double-Ended Cordsets

ECLASS 10.1
27-44-01-08
ECLASS 11.0
27-44-01-08
ECLASS 4.1
27-27-90-01
ECLASS 5.1.3
27-23-02-06
ECLASS 5.1.4
27-23-02-06
ECLASS 6.2
27-27-92-19
ECLASS 8.1
27-27-92-19
ECLASS 9.0
27-44-01-08
ECLASS 9.1
27-44-01-08
ETIM 4.0
EC002585
ETIM 5.0
EC002585
ETIM 6.0
EC002585
ETIM 7.0
EC002585
UNSPSC 11
39121306
UNSPSC 7.0901
39121306

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +44 1606 812777


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA