BFB000C
Fiber-based devices for plastic and glass fibers
Typecode:
BFB M18M-011-P-S4
- Series
- 18M
- Dimension
- Ø 18 x 75 mm
- Interface
- 2x PNP NO/NC
- Principle of operation
- Photoelectric sensor
- Setting
- Sensitivity (Sn)
- Operating voltage Ub
- 10...30 VDC
- Light type
- LED Infrared
- Connection
- Connector-Male, 4-pin
- Housing material
- Brass, nickel-plated
- Switching frequency
- 1000 Hz
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-09-05
- ECLASS 11.0
- 27-27-09-05
- ECLASS 5.1.4
- 27-27-09-05
- ECLASS 6.2
- 27-27-09-05
- ECLASS 8.1
- 27-27-09-05
- ECLASS 9.0
- 27-27-09-05
- ECLASS 9.1
- 27-27-09-05
- ETIM 7.0
- EC002716
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528