Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

BES05Z8

S-BES SP

Typecode:

BES 516-200-S8/1.500"-S21

Recommended accessories
Dimension
Ø 12.7 mm x 1.5 ″
Style Housing
Ø 12.7 mm
Installation
for flush mounting
Range
2 mm
Switching output
normally open (NO)
Switching frequency
20 Hz
Housing material
Zinc
Aluminium
Material sensing surface
Duroplast
Connection
Connector, 1/2"-20 UNF-2A-Male, 3-pin
Operating voltage Ub
20...250 VDC/20...250 VAC
Ambient temperature
-25...70 °C
Pressure rating max.
206 bar
IP rating
IP67
Approval/Conformity
CE
cULus
UKCA
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Adapter

ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.3
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926