1.362,25 HKD
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
2
- Dimension
- Ø 12 x 62.5 mm
- Series
- S44
- Installation
- non-flush
- Connection
- Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR
- Switching output
- PNP normally open (NO)
- Switching frequency
- 5 Hz
- Sensitivity
- media-dependent, adjustable
- Function
- Smart Level 15
- Additional features
-
Electrically conductive media
Foam and residue compensation - Housing material
- PEEK
- Material sensing surface
- PEEK
- Ambient temperature
- -5...105 °C, UL approval valid up to 85 °C
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
CE
UKCA
WEEE
cULus - IP rating
- IP67
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-01-02
- ECLASS 11.0
- 27-27-01-02
- ECLASS 4.1
- 27-27-08-05
- ECLASS 5.1.3
- 27-27-08-05
- ECLASS 5.1.4
- 27-27-01-02
- ECLASS 6.2
- 27-27-01-02
- ECLASS 8.1
- 27-27-01-02
- ECLASS 9.0
- 27-27-01-02
- ECLASS 9.1
- 27-27-01-02
- ETIM 4.0
- EC002715
- ETIM 5.0
- EC002715
- ETIM 6.0
- EC002715
- ETIM 7.0
- EC002715
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926