Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

BOS01KE

S-BOS M18 D

Typecode:

BOS 18E-PA-RD20-S4

Special characteristics
Washdown
Series
18E
Dimension
Ø 18 x 75 mm
Interface
PNP normally open (NO)
PNP normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, energetic
Beam characteristic
Divergent
Light type
LED, red light
Light spot size
Ø 50 mm at 600 mm
Range
500 mm
Connection
Connector, M12x1-Male, 4-pin
Housing material
1.4404 stainless steel
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
Ecolab
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mounting bracket for photoelectric sensors

Universal mounting system

Mechanical Accessories

Single-Ended Cordsets

Power supplies for the control cabinet

ECLASS 10.1
27-27-09-03
ECLASS 11.0
27-27-09-03
ECLASS 5.1.4
27-27-09-03
ECLASS 6.2
27-27-09-03
ECLASS 8.1
27-27-09-03
ECLASS 9.0
27-27-09-03
ECLASS 9.1
27-27-09-03
ETIM 4.0
EC001821
ETIM 5.0
EC001821
ETIM 6.0
EC001821
ETIM 7.0
EC001821
UNSPSC 11
39121528
UNSPSC 7.0901
39121528