BIS0020
LF data carriers (70/455 kHz)
Typecode:
BIS C-134-05/L-H120
Contact request
Discontinued
- Product group
- LF (70/455 kHz)
- Dimension
- 25 x 11 x 25 mm
- Antenna type
- round
- Memory type
- EEPROM
- User data, read/write
- 1023 Byte
- Storage temperature
- -30...120 °C
- Ambient temperature
- -30...70 °C
- Housing material
- PA 6.6, GF30, With PU potting
- IP rating
- IP68
- Installation
- metal-free (clear zone)
- Approval/Conformity
-
CE
cULus
WEEE
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-28-04-02
- ECLASS 11.0
- 27-28-04-02
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-90
- ECLASS 8.1
- 27-28-04-02
- ECLASS 9.0
- 27-28-04-02
- ECLASS 9.1
- 27-28-04-02
- ETIM 6.0
- EC002996
- ETIM 7.0
- EC002996
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710