- Product group
- LF (70/455 kHz)
- Interface
- RS232
- Supported RFID technologies
- LF 70/455 kHz (BIS C )
- Number of connectable R/W heads / antennas
- 2
- Operating voltage Ub
- 19.2...28.8 VDC
- Housing material
- ABS
- Ambient temperature
- 0...60 °C
- IP rating
- IP65, with read/write head
- Approval/Conformity
-
CE
UKCA
cULus
WEEE - Connection
- Terminal strip, 19-pin
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 6.0
- EC002998
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710