- Style 1
- M30x1.5
- Style 2
- M30x1.5
- Antenna type
- round
- Cable length L
- 1.00 m
- Storage temperature
- -20...85 °C
- Ambient temperature
- 0...70 °C
- Housing material
- Brass, Nickel-plated brass nuts, nickel-plated
- IP rating
- IP67
- Installation
- metal-free (clear zone)
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 6.0
- EC002998
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710