Contact request
Discontinued
- Approval/Conformity
-
CE
cULus
Safety
Ecolab
WEEE - Operating principle
- non-contact (RFID)
- Actuator retention force
- 0 N
- Installation
- any
- Dimension
- 91 x 25 x 22 mm
- Ambient temperature
- -25...70 °C
- Housing material
- Thermoplastic, glass-fiber reinforced
-
Datasheet
-
End of Life Announcement
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-24-03
- ECLASS 11.0
- 27-27-24-03
- ECLASS 5.1.4
- 27-27-24-03
- ECLASS 6.2
- 27-27-24-03
- ECLASS 8.1
- 27-27-24-03
- ECLASS 9.0
- 27-27-24-03
- ECLASS 9.1
- 27-27-24-03
- ETIM 7.0
- EC002592
- UNSPSC 11
- 39121501
- UNSPSC 7.0901
- 39121501