- Special characteristics
- Washdown
- Slot type
- T-slot
- Dimension
- 5 x 5.4 x 27 mm
- Principle of operation
- Magnetic field sensor
- Cable
- TPE-V, 10 m
- Housing material
- PP
- Switching output
- PNP normally open (NO)
- Switching frequency
- 10000 Hz
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -40...100 °C
- IP rating
-
IP67
IP68
IP69K - Approval/Conformity
-
cULus
CE
UKCA
Ecolab
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-01-04
- ECLASS 11.0
- 27-27-01-04
- ECLASS 4.1
- 27-27-01-04
- ECLASS 5.1.3
- 27-27-01-04
- ECLASS 5.1.4
- 27-27-01-04
- ECLASS 6.2
- 27-27-01-04
- ECLASS 8.1
- 27-27-01-04
- ECLASS 9.0
- 27-27-01-04
- ECLASS 9.1
- 27-27-01-04
- ETIM 4.0
- EC002544
- ETIM 5.0
- EC002544
- ETIM 6.0
- EC002544
- ETIM 7.0
- EC002544
- UNSPSC 11
- 41111916
- UNSPSC 7.0901
- 41111916