Login

Please register for your specific pricing calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BVS001K

Soon no longer available

BVS-E Universal vision sensor

Typecode:

BVS UR-3-107-E

Loading...

to be discontinued
You can find the suitable alternative product below

Recommended alternative

BVS01ZE

BVS VS-M1280CF1-L3-000

Sensor type Vision
CMOS image sensor black-white
Image resolution
0.3 MP (640 x 480 pixels)
Frame rate
3…40 Hz
Application
360° detection
Barcode-, 2D-, OCR identification
Range
230...1000 mm
Field of view
55 x 42 mm ... 240 x 180 mm
Focal length
16.0 mm
Light type
Infrared
Housing material
Aluminium, Die casting, Painted
ABS
Dimension
51.5 x 70 x 40 mm
Switching output
3x PNP normally open (NO)
Interface
RS232 (9.6...115.2 kBaud)
Connection 1
M12x1-Male, 8-pin, A-coded
Connection 2
M12x1-Male, 4-pin, D-coded
Operating voltage Ub
22...26 VDC
Ambient temperature
-10...55 °C
Approval/Conformity
CE
UKCA
cULus
WEEE
IP rating
IP54
Technical documentation

Strip lights

Spot lights

Background lights

Coaxial lights

Dark field lights

Ring lights

Protective covers/ protective housing

Sabotage protection

Brackets for vision sensors, SmartCameras and lights

Universal mounting system

Reflectors

Heartbeat® power supplies with IO-Link interface

Displays

Single-Ended Cordsets

Double-Ended Cordsets

Y-Splitters

Unmanaged

Power supplies for the control cabinet

ECLASS 10.1
27-31-02-01
ECLASS 11.0
27-31-02-01
ECLASS 4.1
27-31-02-03
ECLASS 5.1.3
27-31-02-03
ECLASS 5.1.4
27-31-02-01
ECLASS 6.2
27-31-02-01
ECLASS 8.1
27-31-02-01
ECLASS 9.0
27-31-02-03
ECLASS 9.1
27-31-02-01
ETIM 4.0
EC001820
ETIM 5.0
EC001820
ETIM 6.0
EC001820
ETIM 7.0
EC001820
UNSPSC 11
43211718
UNSPSC 7.0901
43211718