BIS00ZA
HF processor units (13.56 MHz)
Typecode:
BIS M-626-069-A01-06-ST32
to be discontinued
- Product group
- HF (13.56 MHz)
- Interface
- Industrial Ethernet / Ethernet TCP/IP / MODBUS TCP
- Supported RFID technologies
- HF 13.56 MHz (BIS M)
- Number of connectable R/W heads / antennas
- 1
- Operating voltage Ub
- 19.2...28.8 VDC
- Housing material
- Aluminium
- Ambient temperature
- -20...50 °C
- IP rating
- IP65, with connector
- Approval/Conformity
-
CE
UKCA
WEEE - Connection
-
M12x1-Female, 4-pin, D-coded
M12x1-Male, 5-pin
-
Datasheet
-
End of Life Announcement
-
Disposal
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 6.0
- EC002998
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710