- Connection 1
- 7/8"-Female, straight, 5-pin
- Connection 2
- 7/8"-16 UN2A-Male, straight, 5-pin
- Mounting part
- 7/8"-16UN2A
- Operating voltage Ub
- 600 VDC / 600 VAC
- Rated current (40 °C)
- 8.0 A
- IP rating
- IP67
- Ambient temperature
- -40...105 °C
- Approval/Conformity
-
CE
cULus
WEEE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-44-03-12
- ECLASS 11.0
- 27-44-03-12
- ECLASS 4.1
- 27-14-08-16
- ECLASS 5.1.3
- 27-26-07-08
- ECLASS 5.1.4
- 27-26-07-08
- ECLASS 6.2
- 27-26-07-08
- ECLASS 8.1
- 27-44-03-12
- ECLASS 9.0
- 27-44-03-12
- ECLASS 9.1
- 27-44-03-12
- ETIM 4.0
- EC001121
- ETIM 5.0
- EC002641
- ETIM 6.0
- EC002641
- ETIM 7.0
- EC002641
- UNSPSC 11
- 26121604
- UNSPSC 7.0901
- 26121604