Products
Service & Support
Industries & Solutions
Company

IO-Link Sensors for Vibration Analysis: Time vs. Frequency Domain

Using predictive maintenance to minimize downtown

Adis Halimic
09 Apr 2025 | 15:11 Clock

Reading Time: minutes

In modern industrial automation, predictive maintenance is critical for minimizing downtime and maximizing efficiency. IO-Link sensors now serve as a powerful tool for condition monitoring, particularly in vibration analysis. These smart sensors deliver real-time data that supports machine health diagnostics by analyzing vibrations in both the time and frequency domains. Understanding the differences between these two analysis types is essential for effectively leveraging IO-Link sensors.

What are IO-Link sensors?

IO-Link is a standardized device-level communication protocol (IEC 61131-9) that enables sensors and actuators to exchange parameters, diagnostic, and process data with a control system. Unlike traditional analog sensors, IO-Link devices use digital communication, which reduces signal interference and improves data reliability. IO-Link sensors continuously monitor and transmit vibration parameters in vibration analysis, enabling real-time condition-based monitoring.

Vibration analysis in the time domain

Time-domain vibration analysis captures raw vibration signals over time and represents them as waveforms. These waveforms typically illustrate displacement, velocity, or acceleration as they change over time.

Key features of time-domain analysis

  • Waveform representation: Displays vibration amplitude variations over time.

  • RMS and peak values: Provides overall energy and peak magnitude of vibrations.

  • Shock and impact detection: Identifies sudden events, such as bearing defects or misalignments.

  • Trending over time: Tracks gradual deterioration in machine performance.

A graph of a person's body

AI-generated content may be incorrect.Time-domain analysis is particularly useful for simple condition monitoring applications, where overall vibration levels or sudden changes indicate potential issues.

Vibration analysis in the frequency domain

Frequency-domain analysis converts time-based vibration signals into frequency spectra using mathematical techniques such as the Fast Fourier Transform (FFT). This analysis provides insight into specific frequency components, making identifying the root causes of vibration issues easier.

Key Features of Frequency-Domain Analysis:

  • FFT Spectrum Representation: Converts time signals into frequency spectra, making interpretation easier.

  • Identification of Machine Faults: Detects imbalances, misalignments, looseness, and bearing faults at specific frequencies.

  • Resonance Detection: Identifies harmful resonance frequencies in rotating machinery.

  • Component-Specific Analysis: Isolates frequency bands related to different machine components, such as bearings, for fault detection.

While time-domain analysis provides a broad overview, frequency-domain analysis allows for more in-depth diagnostics, making it the preferred choice for detailed condition monitoring and root cause analysis.

Choosing the right analysis method with IO-Link sensors

IO-Link sensors with vibration analysis capabilities can operate in both domains, providing flexibility based on application requirements. The choice between time-domain and frequency-domain analysis depends on several factors:

Factor

Time-Domain Analysis

Frequency-Domain Analysis

Detection sensitivity

Good for sudden changes

Best for chronic issues

Fault identification

General trends

Specific root causes

Computational complexity

Low

High (requires FFT processing)

Application

Basic monitoring

Detailed diagnostics

IO-Link sensors bring a new level of intelligence to vibration monitoring, enabling both time-domain and frequency-domain analyses. By leveraging these capabilities, industries can implement proactive maintenance strategies, reducing unplanned downtime and extending equipment life. Understanding when to use time-domain analysis for trend monitoring and frequency-domain analysis for detailed diagnostics can significantly improve the effectiveness of predictive maintenance programs.

As technology advances, IO-Link-enabled vibration sensors will remain essential in industrial automation, offering enhanced data accuracy and deeper insights into machine health. Businesses can ensure optimal operational efficiency and reliability by integrating these sensors into condition monitoring systems.

Did you like this post?

4

Share this post

Author

Adis Halimic

Adis Halimic

Senior Application Engineer with 20 plus years of experience in industrial automation and motion control industry.


38 Contributions

Comment

Discover related topics

More from the author

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]
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
In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue