- Special characteristics
- Washdown
- Series
- R01E
- Dimension
- 20 x 32 x 9 mm
- Principle of operation
- Photoelectric sensor
- Principle of optical operation
- Through-beam sensor
- Beam characteristic
- Divergent
- Light type
- LED, red light
- Light spot size
- Ø 3.0 mm Light exit
- Range
- 0...2.2 m
- Connection
- Cable, 2.00 m, PUR
- Housing material
- 1.4404 stainless steel
- Material sensing surface
- PA
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
Ecolab
cULus
CE
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-09-01
- ECLASS 11.0
- 27-27-09-01
- ECLASS 5.1.4
- 27-27-09-01
- ECLASS 6.2
- 27-27-09-01
- ECLASS 8.1
- 27-27-09-01
- ECLASS 9.0
- 27-27-09-01
- ECLASS 9.1
- 27-27-09-01
- ETIM 4.0
- EC002716
- ETIM 5.0
- EC002716
- ETIM 6.0
- EC002716
- ETIM 7.0
- EC002716
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528