This product is currently unavailble in our webshop. Please contact us.
Contact request
Discontinued
- Connection
- 1 1/8"-Female, Straight, 12-pin
- Number of conductors
- 12
- Conductor cross-section
- 18 AWG
- Lead length L
- 2.00 m
- Operating voltage Ub
- 300 VDC / 300 VAC
- Rated current (40 °C)
- 4.0 A
- IP rating
- IP67
- Approval/Conformity
-
cULus
EAC
WEEE
-
Datasheet
-
End of Life Announcement
-
Disposal
- ECLASS 10.1
- 27-44-01-03
- ECLASS 11.0
- 27-44-01-03
- ECLASS 4.1
- 27-27-92-01
- ECLASS 5.1.3
- 27-27-92-01
- ECLASS 5.1.4
- 27-27-92-01
- ECLASS 6.2
- 27-27-92-01
- ECLASS 8.1
- 27-44-01-03
- ECLASS 9.0
- 27-44-01-03
- ECLASS 9.1
- 27-44-01-03
- ETIM 4.0
- EC001121
- ETIM 5.0
- EC002635
- ETIM 6.0
- EC002635
- ETIM 7.0
- EC002635
- UNSPSC 11
- 26121604
- UNSPSC 7.0901
- 26121604