Balluff BVS IdentSensor
The fixed position Optical Identification Sensor with class leading features for fast, reliable and easy integration.
Imagine a Code Reader that was quick and easy to install, offers multiple connectivity options, was IIoT ready and monitored itself and the machine environment.
Join our Webinar and let us introduce you to the new BVS IdentSensor from Balluff.
The BVS IdentSensor is the only Code Reader currently available that can interface to IO-Link, UDP, TCP, MQTT and REST API as standard, and includes inbuilt Condition Monitoring functions. Set up via either the integrated sensor app or by a single press of the Teach button for easy, versatile and intelligent integration.
In this Webinar you will learn how and why the BVS IdentSensor is the right solution for your application.
When: 20 July 2023 | 10:30 – 11:15 am
Webinar Agenda:
10:30 – 10:40 |
Why to use the BVS IdentSensor? |
10:40 – 10:50 |
Easy usage and setup |
10:50 – 10:55 |
Connectivity - All possibilities |
10:55 – 11:00 |
Condition Monitoring Included - Why it is good for you? |
11:00 – 11:10 |
Applications and Use Cases |
11:10 – 11:15 |
Q&A |
Please note that the webinar will be held in English.
Register for the live webinar
MARIUS EDLER
Marketing Manager EMEA
Bio:
After completing my apprenticeship in Mechatronics, I discovered Industrial Vision Systems at University and remained in the field of Industrial Vision for nearly 17 Years, developing my knowledge and integrating application solutions. After a successful time within Field Sales, I am now proud to be a member of the Balluff EMEA-Marketing-Team