Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BIS0086

Discontinued

LF read/write heads/antennas (70/455kHz)

Typecode:

BIS C-350-00,3

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued

Product group
LF (70/455 kHz)
Dimension
120 x 60 x 240 mm
Installation
metal-free (clear zone)
Antenna type
Rod
Connection
0.30 m
Housing material
PC
Storage temperature
-20...85 °C
Ambient temperature
0...40 °C
IP rating
IP65
Approval/Conformity
CE
EAC
WEEE
Technical documentation
  • Datasheet

  • End of Life Announcement

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.3
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]