BWL001H
Angle sensors
Typecode:
BWL 2222C-001-S4
- Series
- C
- Dimension
- 14 x 51 x 90 mm
- Interface
- PNP normally open (NO)
- Principle of operation
- Angle sensor
- Principle of optical operation
- Through-beam sensor
- Beam characteristic
- Divergent
- Light type
- Infrared
- Light spot size
- Ø 3.0 mm Light exit
- Connection
- Connector, M12x1-Male, 4-pin
- Housing material
- 1.4408 stainless steel, Powder coated
- Material sensing surface
- Epoxy resin
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-27-09-09
- ECLASS 11.0
- 27-27-09-09
- ECLASS 5.1.4
- 27-27-09-09
- ECLASS 6.2
- 27-27-09-09
- ECLASS 8.1
- 27-27-09-09
- ECLASS 9.0
- 27-27-09-09
- ECLASS 9.1
- 27-27-09-09
- ETIM 4.0
- EC002720
- ETIM 5.0
- EC002720
- ETIM 6.0
- EC002720
- ETIM 7.0
- EC002720
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528