- Special characteristics
-
Washdown Plus
Washdown - Dimension
- Ø 18 x 66 mm
- Style Housing
- M18x1
- Installation
- non-flush
- Range
- 1...12 mm
- Interface
- IO-Link 1.1
- Switching output
- PNP/NPN/push-pull NO/NC;Push-pull NO/NC
- Switching frequency
- 700 Hz
- Housing material
- 1.4404 stainless steel
- Material sensing surface
- PBT
- Connection
- Connector, M12x1-Male, 4-pin
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -40...85 °C
- IP rating
- IP68, IP69K/IP68//IP69K
- Approval/Conformity
-
CE
UKCA
cULus
Ecolab
WEEE - Secondary features for condition monitoring
-
Vibration monitoring
Inclination monitoring and installation aid
Internal temperature monitoring
Internal humidity detection - Secondary features
-
Identification
Device Discovery
Switching Profiles
Signal Quality Monitoring
External Signal Blanking
Signal Delay
Signal Speed Monitor
Switching Counter
Basic Statistics
Logic Blocks
Operating Hours Counter
Boot Cycle Counter
Voltage and Current Monitoring
Extreme Environment Status
Storage Usage Monitoring
Variant Configuration
Pin Assignment
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-01-01
- ECLASS 11.0
- 27-27-01-01
- ECLASS 4.1
- 27-27-01-01
- ECLASS 5.1.3
- 27-27-01-01
- ECLASS 5.1.4
- 27-27-01-01
- ECLASS 6.2
- 27-27-01-01
- ECLASS 8.1
- 27-27-01-01
- ECLASS 9.0
- 27-27-01-01
- ECLASS 9.1
- 27-27-01-01
- ETIM 4.0
- EC002714
- ETIM 5.0
- EC002714
- ETIM 6.0
- EC002714
- ETIM 7.0
- EC002714
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926