Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BOD001Y

Available

S-BOD 37M

Typecode:

BOD 37M-LPR02-S115

Loading...
Series
37M
Dimension
60 x 37 x 72.3 mm
Interface
RS485 Analog, voltage/Analog, current 0.2…10 V/4…20 mA linear rising/falling 2x PNP/NPN/push-pull NO/NC
Principle of operation
Photoelectric distance sensor
Principle of optical operation
Light time-of-flight
Beam characteristic
Collimated
Light type
Laser red light
Light spot size
Ø 15 mm at 10 m
Range
200...20000 mm
Accuracy
±0.035 % FS
Repeat accuracy
0.01 %FS
Resolution
≤ 1.0 mm
Connection
Connector, M12x1-Male, 8-pin
Housing material
Zinc, Die casting
Operating voltage Ub
19.2...28.8 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Single-Ended Cordsets

Mounting bracket for photoelectric sensors

Power supplies for the control cabinet

ECLASS 10.1
27-27-08-01
ECLASS 11.0
27-27-08-01
ECLASS 5.1.4
27-27-08-01
ECLASS 6.2
27-27-08-01
ECLASS 8.1
27-27-08-01
ECLASS 9.0
27-27-08-01
ECLASS 9.1
27-27-08-01
ETIM 4.0
EC001825
ETIM 5.0
EC001825
ETIM 6.0
EC001825
ETIM 7.0
EC001825
UNSPSC 11
39121528
UNSPSC 7.0901
39121528

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]