to be discontinued
You can find the suitable alternative product below
Recommended alternative
BOS02EP
BOS 6K-UU-LD10-S49
- Series
- 6K
- Dimension
- 12 x 41.5 x 21.6 mm
- Interface
- PNP normally open/normally closed (NO/NC)
- Input function
-
Key disable on/off
Same function as button - Principle of operation
- Contrast sensor
- Principle of optical operation
- Diffuse sensor, focused
- Beam characteristic
- Focused
- Light type
- Laser red light
- Light spot size
- 0.7 x 0.7 mm at 250 mm
- Range
- 1...250 mm
- Connection
- Connector, M8x1-Male, 3-pin
- Housing material
- ABS
- Material sensing surface
- PMMA
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
cULus
CE
WEEE
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-09-06
- ECLASS 11.0
- 27-27-09-06
- ECLASS 5.1.4
- 27-27-09-06
- ECLASS 6.2
- 27-27-09-06
- ECLASS 8.1
- 27-27-09-06
- ECLASS 9.0
- 27-27-09-06
- ECLASS 9.1
- 27-27-09-06
- ETIM 4.0
- EC001820
- ETIM 5.0
- EC001820
- ETIM 6.0
- EC001820
- ETIM 7.0
- EC001820
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528