Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BFS0001

Available

S-BFS 26K

Typecode:

BFS 26K-PS-L01-S115

Loading...
Series
26K
Dimension
17 x 50 x 50 mm
Interface
3x PNP normally open (NO)
Input function
Emitter on/off
Key disable on/off
Teach color (switchpoint)
Principle of operation
Color sensor
Principle of optical operation
Diffuse sensor, fixed focus
Beam characteristic
Focused
Light type
White light
Light spot size
Ø 4 mm at 22 mm
Range
12...32 mm
Connection
Connector, M12x1-Male, 8-pin
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
12...28 VDC
Approval/Conformity
CE
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mounting bracket for photoelectric sensors

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

Power supplies for the control cabinet

ECLASS 10.1
27-27-09-07
ECLASS 11.0
27-27-09-07
ECLASS 5.1.4
27-27-09-07
ECLASS 6.2
27-27-09-07
ECLASS 8.1
27-27-09-07
ECLASS 9.0
27-27-09-07
ECLASS 9.1
27-27-09-07
ETIM 4.0
EC001817
ETIM 5.0
EC001817
ETIM 6.0
EC001817
ETIM 7.0
EC001817
UNSPSC 11
39121528
UNSPSC 7.0901
39121528

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Contact us by telephone:
+32 (0)16 792970