Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BOS01JM

Available

S-BOS 5K T

Typecode:

BOS 5K-PU-LX10-02

Loading...
Series
5K
Dimension
10.8 x 32.7 x 19.5 mm
Interface
PNP normally open/normally closed (NO/NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
Laser red light
Light spot size
Ø 5 mm at 3 m
Range
0...30 m
Connection
Cable, 2.00 m, PVC
Housing material
PC
PBT
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
cULus
CE
WEEE
UKCA
Trademark
Global
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mounting bracket for photoelectric sensors

Universal mounting system

Heartbeat® power supplies with IO-Link interface

Power supplies for the control cabinet

ECLASS 10.1
27-27-09-01
ECLASS 11.0
27-27-09-01
ECLASS 5.1.4
27-27-09-01
ECLASS 6.2
27-27-09-01
ECLASS 8.1
27-27-09-01
ECLASS 9.0
27-27-09-01
ECLASS 9.1
27-27-09-01
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Contact us by telephone:
+32 (0)16 792970