Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BLG0004

Available

S-BL G

Typecode:

BLG 1-015-210-070-PV01-SX

Loading...
Series
1-015
Dimension
22 x 200.1 x 43.2 mm
Active length AL 1
150 mm
Interface
Analog, voltage 0…10 V
PNP normally open (NO)
Principle of operation
Light grid
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
Infrared
Smallest part typ.
7.0 at t 0.5 x Sn, R0 = 2.1 m
Range
0...2.1 m
Connection
Connector, M12x1-Male
Housing material
Aluminium, Anodized
Material sensing surface
PMMA
Operating voltage Ub
20...28 VDC
Approval/Conformity
CE
UKCA
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Heartbeat® power supplies with IO-Link interface

Power supplies for the control cabinet

Single-Ended Cordsets

ECLASS 10.1
27-27-09-10
ECLASS 11.0
27-27-09-10
ECLASS 5.1.4
27-27-09-10
ECLASS 6.2
27-27-09-10
ECLASS 8.1
27-27-09-10
ECLASS 9.0
27-27-09-10
ECLASS 9.1
27-27-09-10
ETIM 4.0
EC002549
ETIM 5.0
EC002549
ETIM 6.0
EC002549
ETIM 7.0
EC002549
UNSPSC 11
39121528
UNSPSC 7.0901
39121528

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]