Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

BGL003F

BGL 50C-007-S4

Fork sensors and angle sensors

Series
C
Dimension
18 x 100 x 93.5 mm
Fork opening
50 mm
Interface
IO-Link NO/NC
Principle of operation
Fork sensor
Do you have any questions about the product?

Quantity scale

Contact request
Key features
Series
C
Dimension
18 x 100 x 93.5 mm
Fork opening
50 mm
Interface
IO-Link NO/NC
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Special optical feature
Light array
Beam characteristic
Divergent
Light type
LED, red light
Light spot size
3 x 28 mm Light exit
Connection
Connector, M12x1-Male, 4-pin
Housing material
Aluminium, Anodized
Material sensing surface
PMMA
Operating voltage Ub
18...30 VDC
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-09-09
ECLASS 11.0
27-27-09-09
ECLASS 12.0
27-27-09-09
ECLASS 12.0
27-27-09-09
ECLASS 13.0
27-27-09-09
ECLASS 5.1.4
27-27-09-09
ECLASS 6.2
27-27-09-09
ECLASS 8.1
27-27-09-09
ECLASS 9.0
27-27-09-09
ECLASS 9.1
27-27-09-09
ETIM 4.0
EC002720
ETIM 5.0
EC002720
ETIM 6.0
EC002720
ETIM 7.0
EC002720
ETIM 8.0
EC002720
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue