Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BOH0007

Available

S-BOH D

Typecode:

BOH DR-M06-002-01-S49F

Loading...
Series
M6
Dimension
Ø 6 x 12 mm
Interface
for switching amplifier
Principle of operation
Optical sensor head
Principle of optical operation
Diffuse sensor, energetic
Beam characteristic
Divergent
Light type
LED, red light
Light spot size
Ø 35 mm at 50 mm
Range
0...60 mm
Connection
Cable with connector, M8x1-Female, 1 m, PUR
Housing material
Brass, nickel-plated
Material sensing surface
PMMA
Mounting part
Nut M6x0.5
Smallest part typ.
0.1 mm
Approval/Conformity
CE
UKCA
WEEE
Technical documentation
  • Datasheet

  • Disposal

Mandatory accessories

Amplifiers for sensor heads

Double-Ended Cordsets

ECLASS 10.1
27-27-09-05
ECLASS 11.0
27-27-09-05
ECLASS 5.1.4
27-27-09-05
ECLASS 6.2
27-27-09-05
ECLASS 8.1
27-27-09-05
ECLASS 9.0
27-27-09-05
ECLASS 9.1
27-27-09-05
ETIM 4.0
EC001821
ETIM 5.0
EC001821
ETIM 6.0
EC001821
ETIM 7.0
EC001821
UNSPSC 11
39121528
UNSPSC 7.0901
39121528

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]