BFB0003
Fiber-based devices for plastic and glass fibers
Typecode:
BFB 75K-001-P-02
- Series
- 75K
- Dimension
- 10.4 x 35.4 x 79.3 mm
- Interface
- PNP normally open/normally closed (NO/NC)
- Principle of operation
- Fiber optic device
- Input function
-
Key disable on/off
Same function as button - Setting
-
Factory setting (Reset)
Light-on/dark-on
Sensitivity (Sn) - Operating voltage Ub
- 10...30 VDC
- Light type
- LED, red light
- Connection
- Cable, 2.00 m, PVC
- Housing material
- ABS
- Switching frequency
- 1500 Hz
- Approval/Conformity
-
cULus
CE
WEEE
-
Datasheet
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-09-05
- ECLASS 11.0
- 27-27-09-05
- ECLASS 5.1.4
- 27-27-09-05
- ECLASS 6.2
- 27-27-09-05
- ECLASS 8.1
- 27-27-09-05
- ECLASS 9.0
- 27-27-09-05
- ECLASS 9.1
- 27-27-09-05
- ETIM 4.0
- EC002716
- ETIM 5.0
- EC002716
- ETIM 6.0
- EC002716
- ETIM 7.0
- EC002716
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528