Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

BMF00K0

BMF 203K-H-NO-C-A2-PU-02

Magnetic field sensors for C-slot

Slot type
C-slot
Dimension
20 x 2.9 x 3.6 mm
Principle of operation
Magnetic field sensor
Cable
PUR, 2 m
Application
Pneumatic cylinder with C-slot. For dimensions, see sketch in product view.
Do you have any questions about the product?

Quantity scale

Contact request
Key features
Slot type
C-slot
Dimension
20 x 2.9 x 3.6 mm
Principle of operation
Magnetic field sensor
Cable
PUR, 2 m
Application
Pneumatic cylinder with C-slot. For dimensions, see sketch in product view.
Mounting part
can be installed in C-slot from above
Teach function
2 switching points
Housing material
PA 12
Switching output
NPN normally closed (NC)
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...80 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
EAC
WEEE
Classifications
ECLASS 10.1
27-27-01-04
ECLASS 11.0
27-27-01-04
ECLASS 12.0
27-27-43-01
ECLASS 12.0
27-27-43-01
ECLASS 13.0
27-27-43-01
ECLASS 4.1
27-27-01-04
ECLASS 5.1.4
27-27-01-04
ECLASS 6.2
27-27-01-04
ECLASS 8.1
27-27-01-04
ECLASS 9.0
27-27-01-04
ECLASS 9.1
27-27-01-04
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC002544
ETIM 8.0
EC002544
UNSPSC 11
41111916
UNSPSC 7.0901
41111916
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue