BAM02JA
Brackets for vision sensors, SmartCameras and lights
Typecode:
BAM MD-VS-002-0003
40,11 EUR
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
2 Pc.
to be discontinued
- Version
- Stand holder with continuous read function
- Application
- Tripod holder with continous read function
- Use
- for BVS HS-P
- Material
-
ABS Powder coated
Steel - Dimension
- 98 x 318 x 150 mm
- Mounting part
-
Threads
Adhesive
-
Datasheet
-
End of Life Announcement
Mandatory accessories
- ECLASS 10.1
- 27-27-37-01
- ECLASS 11.0
- 27-27-37-01
- ECLASS 4.1
- 27-27-90-02
- ECLASS 5.1.3
- 27-27-92-02
- ECLASS 5.1.4
- 27-27-92-02
- ECLASS 6.2
- 27-27-92-02
- ECLASS 8.1
- 27-27-92-02
- ECLASS 9.0
- 27-27-37-01
- ECLASS 9.1
- 27-27-37-01
- ETIM 4.0
- EC000127
- ETIM 5.0
- EC000127
- ETIM 6.0
- EC000127
- ETIM 7.0
- EC000127
- UNSPSC 11
- 31162300
- UNSPSC 7.0901
- 31162300