Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BVS0004

Discontinued

BVS-E Standard vision sensor

Typecode:

BVS OI-3-002-E

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued
You can find the suitable alternative product below

Recommended alternative

BVS000P

BVS OI-3-052-E

Sensor type Vision
CMOS image sensor black-white
Image resolution
0.3 MP (640 x 480 pixels)
Frame rate
3…15 Hz
Range
50...1000 mm
Field of view
24 x 18 mm ... 480 x 360 mm
Focal length
8.0 mm
Light type
LED, red light
Housing material
Aluminium, Die casting, Painted
ABS
Dimension
51.5 x 70 x 40 mm
Switching output
3x NPN normally open (NO)
Interface
Ethernet 10/100 Base T
Connection 1
M12x1-Male, 8-pin, A-coded
Connection 2
M12x1-Male, 4-pin, D-coded
Operating voltage Ub
22...26 VDC
Ambient temperature
-10...55 °C
Approval/Conformity
cULus
CE
IP rating
IP54
Technical documentation
  • Datasheet

  • End of Life Announcement

  • MTTF Certificate

Strip lights

Spot lights

Background lights

Coaxial lights

Dark field lights

Ring lights

Protective covers/ protective housing

Sabotage protection

Brackets for vision sensors, SmartCameras and lights

Universal mounting system

Reflectors

Heartbeat® power supplies with IO-Link interface

Displays

Single-Ended Cordsets

Double-Ended Cordsets

Y-Splitters

Machine light

Unmanaged

Power supplies for the control cabinet

ECLASS 10.1
27-31-02-01
ECLASS 11.0
27-31-02-01
ECLASS 4.1
27-31-02-03
ECLASS 5.1.3
27-31-02-03
ECLASS 5.1.4
27-31-02-01
ECLASS 6.2
27-31-02-03
ECLASS 8.1
27-31-02-03
ECLASS 9.0
27-31-02-03
ECLASS 9.1
27-31-02-03
ETIM 4.0
EC001820
ETIM 5.0
EC001820
ETIM 6.0
EC001820
ETIM 7.0
EC001820
UNSPSC 11
43211701
UNSPSC 7.0901
43211701

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]