Download

BAE00JJ

Soon no longer available

HF communication modules (13.56 MHz)

Typecode:

BIS Z-GW-001-IND

Loading...

to be discontinued

Dimension
107 x 33 x 109 mm
Interface
Industrial Ethernet / MODBUS TCP
Auxiliary interfaces
Subnet 16 (RS485)
Housing material
Aluminium, Die casting
Ambient temperature
-20...50 °C
IP rating
IP30
Approval/Conformity
CE
UKCA
FCC (Radio)
WEEE
Technical documentation
  • Datasheet

  • End of Life Announcement

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.3
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002996
ETIM 7.0
EC001604
UNSPSC 11
43211710
UNSPSC 7.0901
43211710

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]