Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BAE0009

Discontinued

Power supplies for the control cabinet

Typecode:

BAE PS-XA-3Y-24-200-007

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued
You can find the suitable alternative product below

Recommended alternative

BAE0117

BAE PS-XA-3Y-24-200-022

Dimension
150 x 124 x 111.9 mm
Version
DIN rail
Mounting part
DIN rail mount
Housing material
Metal
Connection
Terminal, 0.25 mm²...4 mm²
Input voltage
400…500 V AC 3-phase
Rated output voltage DC
24 V
Rated output current
20 A
IP rating
IP20
Approval/Conformity
CE
CCC
cULus
WEEE
Ambient temperature
-30...70 °C
Technical documentation
No recommended accessories available.
ECLASS 10.1
27-04-07-01
ECLASS 11.0
27-04-07-01
ECLASS 4.1
27-04-07-02
ECLASS 5.1.3
27-04-90-03
ECLASS 5.1.4
27-04-90-02
ECLASS 6.2
27-04-90-02
ECLASS 8.1
27-04-90-02
ECLASS 9.0
27-04-07-01
ECLASS 9.1
27-04-07-01
ETIM 4.0
EC002540
ETIM 5.0
EC002540
ETIM 6.0
EC002540
ETIM 7.0
EC002540
UNSPSC 11
39121004
UNSPSC 7.0901
39121004

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Contact us by telephone:
+32 (0)16 792970