BNI004U
Network blocks for Profinet
Typecode:
BNI PNT-502-105-Z015
603,60 EUR
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
Estimated Delivery date: 3-4 weeks
Discontinued
You can find the suitable alternative product below
Recommended alternative
BNI005H
BNI PNT-508-105-Z015
Better availability for the alternative below:
Recommended alternative
BNI00HL
BNI PG3-508-0C5-Z015
- Interface
- Profinet I/O
- Fast Start-Up (FSU)
- yes
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Female, 4-pin, D-coded
- Connection (COM 2)
- M12x1-Female, 4-pin, D-coded
- Connection (supply voltage IN)
- 7/8"-Male, 5-pin
- Connection (supply voltage OUT)
- 7/8"-Female, 5-pin
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 16x PNP
- Configurable inputs/outputs
- yes
- Output current max.
- 2 A
- Current sum US, sensor
- 9.0 A
- Current sum UA, actuator
- 9.0 A
- Housing material
- Zinc, Die casting
- Dimension
- 68 x 37.9 x 224 mm
- Ambient temperature
- -5...70 °C
- IP rating
- IP67
- Auxiliary interfaces
- 4x IO-Link
- IO-Link version
- 1.1
- Port-class
- Type A
- Safety Hub Support
- yes
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
BNI Profibus IO-Link Integration in PacDrive with CoDeSys
BNI Profibus IO-Link Integration in PacDrive with CoDeSys
BNI Profinet IO-Link Hardware Configuration in TIA V13
IO-Link Master Pin 2 als Ausgang
IO-Link Master Diagnosemöglichkeiten
- ECLASS 10.1
- 27-24-26-02
- ECLASS 11.0
- 27-24-26-02
- ECLASS 4.1
- 27-25-01-01
- ECLASS 5.1.3
- 27-24-26-04
- ECLASS 5.1.4
- 27-24-26-02
- ECLASS 6.2
- 27-24-26-02
- ECLASS 8.1
- 27-24-26-02
- ECLASS 9.0
- 27-24-26-04
- ECLASS 9.1
- 27-24-26-02
- ETIM 4.0
- EC001599
- ETIM 5.0
- EC001599
- ETIM 6.0
- EC001599
- ETIM 7.0
- EC001599
- UNSPSC 11
- 39121306
- UNSPSC 7.0901
- 39121306