Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BIC0072

Available

Inductive couplers for IO-Link signal transmission

Typecode:

BIC 1B0-IT005-Q40KFU-SM4A4A

Loading...
Function
IO-Link
Signal type
bi-directional
Transmission distance
0...5 mm
Component
Base
Interface
IO-Link 1.1
Connection
Connector, M12x1-Male, 4-pin
Rated operating voltage Ue
24 VDC
Housing material
PBT
Dimension
40 x 40 x 62 mm
Ambient temperature
-5...55 °C
IP rating
IP67
Transfer rate
COM2 (38.4 kBaud)
Additive cycle time
Device + 2.0 ms
Process data IN
0…32 bytes
Process data OUT
0…32 bytes
SIO mode
no
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Y-Splitters

Universal brackets

IO-Link signal transmission

Single-Ended Cordsets

Double-Ended Cordsets

T-Splitters

Protective covers/ protective housing

ECLASS 10.1
27-04-07-01
ECLASS 11.0
27-04-07-01
ECLASS 4.1
27-04-90-90
ECLASS 5.1.3
27-04-90-90
ECLASS 5.1.4
27-04-90-90
ECLASS 6.2
27-04-90-90
ECLASS 8.1
27-04-90-90
ECLASS 9.0
27-04-07-01
ECLASS 9.1
27-04-07-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
39121019
UNSPSC 7.0901
39121019

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]