Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Canceled

BID0001

BID F101-2M1E3R-M02AZ0-S115

Electromechanical guard locking devices

B10d (EN ISO 13849-1)
5 mil. switching operations
Coding level (EN ISO 14119)
low
Approval/Conformity
Safety
Safety
CE
WEEE
Operating principle
mechanical - force, contact
No of contacts
2x positive opening
Do you have any questions about the product?

Quantity scale

Contact request
Key features
B10d (EN ISO 13849-1)
5 mil. switching operations
Coding level (EN ISO 14119)
low
Approval/Conformity
Safety
Safety
CE
WEEE
Operating principle
mechanical - force, contact
No of contacts
2x positive opening
Utilization category
AC-15
DC -13
Approach direction
laterally + above
Guard locking, principle
yes, magnetic force (power to lock)
Holding force FZH
2500 N
Axillary release
no
Escape release
yes
Life expectancy mechanical
1 mil. switching operations
Connection
Connector, M12x1-Male, 8-pin
Dimension
40 x 247.7 x 61.3 mm
Ambient temperature
0...40 °C
IP rating
IP65
Housing material
Aluminium
Classifications
ECLASS 10.1
27-27-26-03
ECLASS 11.0
27-27-26-03
ECLASS 12.0
27-27-26-03
ECLASS 12.0
27-27-26-03
ECLASS 13.0
27-27-26-03
ECLASS 5.1.4
27-27-26-03
ECLASS 6.2
27-27-26-03
ECLASS 8.1
27-27-26-03
ECLASS 9.0
27-27-26-03
ECLASS 9.1
27-27-26-03
ETIM 4.0
EC002592
ETIM 5.0
EC002592
ETIM 6.0
EC002592
ETIM 7.0
EC002592
ETIM 8.0
EC002592
UNSPSC 11
39122234
UNSPSC 7.0901
39122234
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue